Evaluation Kit MAX17681A for Isolated +24V Output Configuration
产品详情
The MAX17681AEVKITF is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to +24V at 100mA, with ±8% output voltage regulation.
The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package.
主要特征
- 17V to 36V Input Voltage Range
- +24V, 100mA Continuous Current
- EN/UVLO Input
- 200kHz Switching Frequency
- Overcurrent Protection
- No Optocoupler
- Delivers up to 2.4W Output Power
- Overtemperature Protection
- Proven PCB Layout
- Provides robust primary and secondary output short-circuit protection
应用/用途
- 浮地电源发生器
- 隔离现场总线接口
- 医疗设备隔离电源
- PLC I/O模块
- 智能电表
技术文档
数据资料 | Evaluation Kit MAX17681A for Isolated +24V Output Configuration | Aug 31, 2017 |
单击下面的标题以查看详情页面
参量
主要特征
- 17V to 36V Input Voltage Range
- +24V, 100mA Continuous Current
- EN/UVLO Input
- 200kHz Switching Frequency
- Overcurrent Protection
- No Optocoupler
- Delivers up to 2.4W Output Power
- Overtemperature Protection
- Proven PCB Layout
- Provides robust primary and secondary output short-circuit protection
应用/用途
- 浮地电源发生器
- 隔离现场总线接口
- 医疗设备隔离电源
- PLC I/O模块
- 智能电表
描述
The MAX17681AEVKITF is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to +24V at 100mA, with ±8% output voltage regulation.
The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package.
技术文档
数据资料 | Evaluation Kit MAX17681A for Isolated +24V Output Configuration | Aug 31, 2017 |