Evaluation Kit MAX17681A for Isolated ±15V and ±7.5V Output Configuration
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit MAX17681A for Isolated ±15V and ±7.5V Output Configuration | Aug 31, 2017 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 17V to 36V Input Voltage Range
- ±15V, 75mA Each and ±7.5V, 75mA Each Continuous Current
- EN/UVLO Input
- 200kHz Switching Frequency
- 86.9% Peak Efficiency
- Overcurrent Protection
- No Optocoupler
- Delivers Up to 3.4W Output Power
- Overtemperature Protection
- Proven PCB layout
- Provides robust primary and secondary output short-circuit protection
应用/用途
- 浮地电源发生器
- 隔离现场总线接口
- 医疗设备隔离电源
- PLC I/O模块
- 智能电表
描述
The MAX17681E evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck, DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to ±15V, 75mA each and ±7.5V, 75mA each with ±10% regulation.
The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package.
简化框图
Technical Docs
数据资料 | Evaluation Kit MAX17681A for Isolated ±15V and ±7.5V Output Configuration | Aug 31, 2017 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。