回到顶部

Evaluation Kit MAX17681A for Isolated +7V or +5V Output Configuration

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit MAX17681A for Isolated +7V or +5V Output Configuration Sep 01, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • 17V to 36V Input Voltage Range
  • +7V, 200mA or +5V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection

应用/用途

  • 浮地电源发生器
  • 隔离现场总线接口
  • 医疗设备隔离电源
  • PLC I/O模块
  • 智能电表

描述

The MAX17681AEVKITD is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +7V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +5V at 100mA with at least ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

简化框图

Technical Docs

数据资料 Evaluation Kit MAX17681A for Isolated +7V or +5V Output Configuration Sep 01, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心