Evaluation Kit MAX17681A for Isolated +15V or +12V Output Configuration
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit MAX17681A for Isolated +15V or +12V Output Configuration | Sep 01, 2017 |
主要特征
- 17V to 36V Input Voltage Range
- +15V, 200mA or +12V, 100mA Continuous Current
- EN/UVLO Input
- 200kHz Switching Frequency
- 89.5% Peak Efficiency
- Overcurrent Protection
- No Optocoupler
- Delivers up to 3W Output Power
- Overtemperature Protection
- Proven PCB layout
- Provides robust primary and secondary output short-circuit protection
应用/用途
- 浮地电源发生器
- 隔离现场总线接口
- 医疗设备隔离电源
- PLC I/O模块
- 智能电表
描述
The MAX17681AEVKITC is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +15V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +12V at 100mA with better than ±3% regulation.
The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead Thin-SOT (TSOT) package.
简化框图
Technical Docs
数据资料 | Evaluation Kit MAX17681A for Isolated +15V or +12V Output Configuration | Sep 01, 2017 |