回到顶部

Evaluation Kit MAX17681A for Isolated ±7V or ±5V Output Configuration

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit MAX17681A for Isolated ±7V or ±5V Output Configuration Aug 31, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • 17V to 36V Input Voltage Range
  • ±7V, 100mA or ±5V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 87.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection

应用/用途

描述

The MAX17681AEVKITB is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In configuration one the output is programmed to ±7V@100mA, with ±8% output voltage regulation. The second configuration uses a post regulator, MAX17651 to produce ±5V at 50mA with < ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

简化框图

Technical Docs

数据资料 Evaluation Kit MAX17681A for Isolated ±7V or ±5V Output Configuration Aug 31, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com