回到顶部

Evaluation Kit MAX17681A for Isolated ±15V or ±12V Output Configuration

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit MAX17681A for Isolated ±15V or ±12V Output Configuration Apr 30, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • 17V to 32V Input Voltage Range
  • ±15V, 100mA or ±12V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 90% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Provides Robust Primary and Secondary Output Short-Circuit Protection

应用/用途

  • 浮地电源发生器
  • 隔离现场总线接口
  • 医疗设备隔离电源
  • PLC I/O模块
  • 智能电表

描述

The MAX17681A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, isobuck DC-DC converter. The EV kit operates over a wide input voltage range of 17V to 32V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to ±15V at 100mA, with ±10% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce ±12V at 50mA with less than ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm × 2mm) TDFN package and MAX17651 in a 6-pin TSOT package.

简化框图

Technical Docs

数据资料 Evaluation Kit MAX17681A for Isolated ±15V or ±12V Output Configuration Apr 30, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心