Isolated Power Supplies Simplify Design with Pre-Qualified Transformers
The MAX17681 evaluation kits are fully assembled and tested boards that demonstrate the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kits operate over wide input-voltage ranges and use primary-side feedback to regulate the output voltage. A variety of output configurations are available to support multiple application needs. Transformer selection is simplified through the use of pre-qualified MID-IMAXIB Industrial Maxim Iso-Buck Transformers from Wurth Elektronik.
Evaluation Kit Number | Input | Isolated Output | Peak Efficiency | Wurth Transformer | |
---|---|---|---|---|---|
MAX17681EVKIT![]() | 17V to 32V | ±15V/100mA or ±12V/50mA | 90% | 750342557![]() | Buy › |
MAX17681EVKITB![]() | 17V to 36V | ±7V/100mA or ±5V/50mA | 87.5% | 750342779![]() | Buy › |
MAX17681EVKITC![]() | 17V to 36V | +15V/200mA or +12V/100mA | 89.5% | 750342859![]() | Buy › |
MAX17681EVKITD![]() | 17V to 36V | +7V/200mA or +5V/100mA | 750342878![]() | Buy › | |
MAX17681EVKITE![]() | 17V to 36V | +15V/75mA and ±7.5V/7.5mA | 89.9% | 750342864![]() | Buy › |
MAX17681EVKITF![]() | 17V to 36V | +24V/100mA | 750342860![]() | Buy › |