回到顶部
/content/maximintegrated/zh/products/power/isolated-power

隔离电源通常在功率通路和反馈通路包含了变压器或光偶,因此,隔离电源设计要比非隔离电源复杂。Maxim的隔离电源IC集成了一些必要的隔离元件,有助于降低设计复杂度和成本。

变压器驱动器

变压器驱动器IC提供简单、灵活的解决方案,用于设计隔离型DC-DC电源。

请另参考:

48V机柜配电

技术文档

*必填

Technical Documentation

技术文档

显示 10 / 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

Power Up Internal Circuits While Simplifying Diagnostics for Signal Monitoring Applications

January 30, 2020

Get isolated power with simplified diagnostics for signal monitoring applications. Read the blog to enhance your analog-to-digital converter applications.

Ask Michael: Swipe Right for the Isolated Gate Driver That’s a Perfect Match for GaN/SiC Switches

December 17, 2019

Learn how isolated gate driver ICs with highest CMTI and 2ns propagation delay skew help minimize dead time and drive up efficiency of designs. Read about power switches here.

Infomart Creates Tiny Power-over-Ethernet Devices

September 28, 2017

Infomart designs ultra-small, highly integrated power-over-Ethernet devices. Learn how Maxim’s peak-current-mode controllers met their requirements.

Why Iso-Buck Converters Are Better than Flyback Converters

May 31, 2017

Learn why isolation benefits low-voltage power conversion systems, and why iso-buck converters perform better than the classic flyback converter.

Learn Ways to Improve Power Efficiency—Free Seminar

May 31, 2017

Maxim's free Power Seminar Series stops throughout Europe this summer to teach ways to boost efficiency and reduce heat dissipation in power sub-systems.

特色产品

MAX17691BEVKIT Evaluation Kit for the MAX17691B 5V Output-Voltage Application

The MAX17691B evaluation kit (EV kit) provides a proven design to evaluate the performance of th...

MAX17692B 4.2V–60V, No-Opto Isolated Flyback Converter with Integrated FET

Maxim's Rainier family of isolated power devices enable cooler, smaller, and simpler power-suppl...

MAX17692A 4.2V–60V, No-Opto Isolated Flyback Converter with Integrated FET

Maxim's Rainier family of isolated power devices enable cooler, smaller, and simpler power-suppl...

MAX17690EVKITJ Evaluation Kit for the MAX17690 in 12V Output-Voltage Application

The MAX17690EVKITJ# evaluation kit (EV kit) is a fully assembled and tested circuit board that d...

MAX17692BEVKIT Evaluation Kit for the MAX17692B 5V Output-Voltage Application

The MAX17692BEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the performance...

MAX17692AEVKIT Evaluation Kit for the MAX17692A 5V Output-Voltage Application

The MAX17692AEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the performance...
MAX17691B 4.2V–60V、无光耦、隔离反激转换器,集成FET

MAX17691B 4.2V–60V、无光耦、隔离反激转换器,集成FET

Maxim的Rainier隔离电源系列产品提供温升更低、体积更小、更简单的电源设计方案。 MAX17691A/B为高效、无光耦、集成nMOSFET反激转换器,采用固定频率、峰值电流控制模式。器...
  • 减少外部元件,降低总体成本
    • 无需光耦和副边误差放大器
    • 节省高达20%的空间
    • 集成76V、低RDS(ON)nMOSFET
    • 内部环路补偿(MAX17691A)
    • 内置软启动
  • 降低功耗
    • 效率> 90%
    • 提供高达7.5W输出功率
    • 频率折返提高轻载效率
    • 2.5µA关断电流
  • 可满足系统级的关键设计要求
    • 频率加抖支持扩频操作,有助于降低EMI
    • 可同步开关频率
    • 满足CISPR22 ClassB EMI要求
  • 在恶劣环境下可靠工作
    • 提供输出电压温度补偿选项
    • 打嗝式限流保护
    • 可编程EN/UVLO门限
    • 输入过压(OVI)保护(MAX17691A)
    • 热保护
    • -40°C至+125°C高温工业级环境温度范围/-40°C至+150°C结温范围

MAX17691AEVKIT MAX17691A 5V输出评估套件

MAX17691A评估套件(EV kit)提供经过验证的设计,用于评估MAX17691A IC的功能及性能。完全装配并经过测试的电路板采用了MAX17691A无光耦、反激转换器,该器件内部集成...
  • 18V至36V输入范围
  • 隔离输出:5V/1.5A DC
  • 小尺寸设计、高开关频率(150kHz)
  • 峰值效率为86%
  • 可通过电阻设置输入使能/UVLO保护门限
  • 电阻可编程输入过压保护门限
  • 内部环路补偿减少外部元件
  • 5ms内部软启动时间
  • 温度补偿输出电压,工作在-40°C至+125°C温度范围
  • 提供外部时钟同步和频率加抖功能
  • VCC过驱动
  • 最少的外部元件数量
  • 符合CISPR22(EN55022) Class B辐射要求
  • 经过验证的PCB布局
  • 完全装配并经过测试
MAX17691A 4.2V–60V、无光耦、隔离反激转换器,集成FET

MAX17691A 4.2V–60V、无光耦、隔离反激转换器,集成FET

Maxim的Rainier隔离电源系列产品提供温升更低、体积更小、更简单的电源设计方案。 MAX17691A/B为高效、无光耦、集成nMOSFET反激转换器,采用固定频率、峰值电流控制模式。器...
  • 减少外部元件,降低总体成本
    • 无需光耦和副边误差放大器
    • 节省高达20%的空间
    • 集成76V、低RDS(ON)nMOSFET
    • 内部环路补偿(MAX17691A)
    • 内置软启动
  • 降低功耗
    • 效率> 90%
    • 提供高达7.5W输出功率
    • 频率折返提高轻载效率
    • 2.5µA关断电流
  • 可满足系统级的关键设计要求
    • 频率加抖支持扩频操作,有助于降低EMI
    • 可同步开关频率
    • 满足CISPR22 ClassB EMI要求
  • 在恶劣环境下可靠工作
    • 提供输出电压温度补偿选项
    • 打嗝式限流保护
    • 可编程EN/UVLO门限
    • 输入过压(OVI)保护(MAX17691A)
    • 热保护
    • -40°C至+125°C高温工业级环境温度范围/-40°C至+150°C结温范围
MAX17690 60V、无光耦、隔离反激控制器

MAX17690 60V、无光耦、隔离反激控制器

MAX17690为峰值电流模式、固定开关频率控制器,特别设计用于工作在非连续传导模式(DCM)的隔离反激结构。器件直接检测原边开关关断期间原边反激波形的隔离输出电压,无需辅助绕组或光耦调节输出...
  • 4.5V至60V输入电压范围
  • 无需光耦或第三个绕组即可驱动反激信号通过隔离栅。
  • 2A/4A最大源出/吸入栅极驱动电流
  • 50kHz至250kHz可设置开关频率
  • 输入EN/UVLO功能
  • 输入过压保护
  • 可编程软启动
  • 打嗝模式短路保护
  • 热关断保护
  • -40°C至125°C工作温度范围
  • 节省空间的16引脚3 x 3 TQFN封装

参考设计

EE-Sim® 仿真工具

MAXREFDES1218: 24V, 3A Average Current, 4A Peak Current Active Clamp Forward DC-DC Converter Using the MAX17599

The MAXREFDES1218 is an active-clamp forward power supply that delivers up to 4A at 24V from a 1...

MAXREFDES1085: Miniature 24W DC-DC Flyback Converter Using the MAX17596

The MAXREFDES1085 is a miniature, 24V output, isolated power supply that can deliver up to 1A of...

MAXREFDES41#:24V至12V、40W隔离电源,带平面变压器

MAXREFDES41#参考设计演示低IQ、宽输入范围、有源箝位电流模式PWM控制器MAX17599的应用。MAX17599包含设计宽输入、隔离、正激变换器工业电源所需的全部控制电路。

MAXREFDES48#:24V至12V、40W隔离电源,带EFD20磁芯变压器

MAXREFDES48#参考设计(图1)演示了Max17599的低IQ、宽输入范围、有源箝位电流模式PWM控制的应用。

CARMEL (MAXREFDES18#):高精度模拟电流/电压输出

Carmel (MAXREFDES18#)是一款高精度模拟电流/电压输出参考设计,理想用于强大的工业控制系统。