回到顶部

MAX1747评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1747评估板 Dec 18, 2000

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Low-Profile Solution, 1.1mm max Height
  • Three Charge-Pump Regulators
    • +5V Output at 200mA
    • +12V Output at 20mA
    • -7V Output at 20mA
  • High-Current Output Regulated to ±1%
  • Adjustable Outputs
  • Integrated Power MOSFETs
  • 1µA Shutdown Current
  • Switching Frequency Up to 1.23MHz
  • Fast Transient Response
  • Surface-Mount Components
  • Fully Assembled and Tested

应用/用途

  • 5V或3.3V至低电压转换
  • 芯片组供电
  • CPU I/O环
  • 笔记本电脑和亚笔记本电脑

描述

The MAX1747 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains three charge-pump regulators. The first one is a high-current step-up DC-DC converter and is configured for a +5V output that provides up to 200mA of current. The other two charge pumps are low-current charge pumps that generate positive and negative voltages. A +3.0VDC to +3.6VDC source can be utilized to power the EV kit input.

The low-current negative charge-pump circuit is configured for a -7V output; the low-current positive charge-pump circuit is configured for a +12V output. Both circuits provide up to 20mA of current. The high-current step-up DC-DC converter or the EV kit's input source can be used to power either or both charge pumps.

The MAX1747 EV kit demonstrates an inductorless and low profile (1.1mm max) solution. Operation up to 1.23MHz allows the use of tiny surface-mount components and provides fast transient response.

简化框图

Technical Docs

数据资料 MAX1747评估板 Dec 18, 2000

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com