回到顶部
/content/maximintegrated/zh/products/power/charge-pumps
Circuit Board Layout Guidelines for White LED Charge Pumps
Doubler/Inverter Charge Pumps Divide by Two
DC-DC Conversion Without Inductors
- 电源与电池管理
- Battery Management >
- Switching Regulators >
- 降压(419) >
- 升压(105) >
- 升/降压(38) >
- 反相(24)
- LED Drivers(83)
- Reference Designs >
- 多功能PMIC(92)
- Isolated Power(28) >
- 电容电荷泵(46)
- Low Dropout Linear Regulators (LDOs) >
- LED Drivers >
- 电容电荷泵(5)
- Protection and Control >
- Protection Devices >
- 热插拔控制器(56) >
- Relay Drivers(6)
- Power-Plane/CardBus Switches(2)
- 3.3V/5V PCMCIA Cards and Hosts(1)
- 显示器和LED电源(45) >
- LCD Power(27)
- Programmable Gamma Buffers(1)
- VCOM Amplifiers and Panel Repair(1)
- Segmented and Dot Matrix Display >
- CCFL Controllers(1)
- Electroluminescent (EL) Drivers(2)
- Supervisors, Voltage Monitors, and Sequencers >
- Microprocessor Supervisors >
- Single-Voltage Monitors(248) >
- Multi-Voltage Monitors >
- 仅有看门狗定时器(11)
- 电源排序和电压跟踪(39)
- 电池备份电路(80) >
- 开关去抖器(5) >
- Regulator + Reset Circuits(43)
- Microprocessor Supervisors >
- Power-over-Ethernet (PoE) >
- MOSFET驱动器、“或”逻辑FET控制器(35) >

Featured Technical Documents
Browse Popular Technical Documents:



技术文档

特色产品

MAX1595 稳压型、3.3V/5.0V、升/降压型电荷泵
MAX1595电荷泵稳压器能够从1.8V至5.5V的输入电压产生3.3V或5V电压。它独特的控制结构允许稳压器对输入电压进行升压或降压转换、维持稳定的输出电压。1MHz的开关频率和独特的控制结...
- 超小:仅需要3个陶瓷电容
- 不需要电感
- 高达125mA的输出电流
- 稳定的±3%输出电压
- 1MHz开关频率
- 1.8V至5.5V的输入电压范围
- 220µA静态电流
- 0.1µA关断电流
- 关断状态下负载断开连接

MAX1595 稳压型、3.3V/5.0V、升/降压型电荷泵
MAX1595电荷泵稳压器能够从1.8V至5.5V的输入电压产生3.3V或5V电压。它独特的控制结构允许稳压器对输入电压进行升压或降压转换、维持稳定的输出电压。1MHz的开关频率和独特的控制结...
- 超小:仅需要3个陶瓷电容
- 不需要电感
- 高达125mA的输出电流
- 稳定的±3%输出电压
- 1MHz开关频率
- 1.8V至5.5V的输入电压范围
- 220µA静态电流
- 0.1µA关断电流
- 关断状态下负载断开连接
参考设计
工具Driving LEDs in Battery-Operated Applications: Controlling Brightness Power Efficiently
Describes how LEDs work and how to drive them in Li+/Li-Ion/NiCd/NiMH handheld devices efficient...
Driving LEDs in Battery-Operated Applications: Controlling Brightness Power Efficiently
Describes how LEDs work and how to drive them in Li+/Li-Ion/NiCd/NiMH handheld devices efficient...