回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX846A评估板 | Oct 01, 1996 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 0.5% Internal Reference for Li-Ion Charging
- Regulates Voltage and Current into Battery
- Selectable 1 or 2-Cell Li-Ion Charge
- 1%, 3.3V, On-Chip, Low-Dropout Linear Regulator
- 1µA Max Battery Drain when Off
- Power-Good Function
- Surface-Mount Components
- Fully Assembled and Tested
应用/用途
- 蜂窝电话
- 台式摇篮架充电器
- 手持式仪表(PDA、掌上电脑)
- Li+电池组
- Li+/NiMH/NiCd多化学类型电池充电器
- 笔记本电脑
描述
The MAX846A evaluation kit (EV kit) is a stand-alone charger for lithium-ion (Li-Ion) batteries. The charging regulator consists of voltage and current loops driving an external, low-cost, PNP pass transistor. In voltage-regulation mode, a current-to-voltage converter supplies a voltage proportional to the current flowing through the Li-Ion battery. The float voltage and charging current can be programmed with just two external resistors. The MAX846A EV kit is shipped configured for charging two Li-Ion cells at 800mA from a 10V power source.
The MAX846A EV kit is a fully assembled and tested surface-mount printed circuit board.
The MAX846A EV kit is a fully assembled and tested surface-mount printed circuit board.
简化框图
Technical Docs
数据资料 | MAX846A评估板 | Oct 01, 1996 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。