产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX77960B/MAX77961B | Aug 23, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
- Demonstrates 3.5V to 25.4V Input Operating Range
- Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
- Demonstrates USB-OTG Functionality
- Demonstrates JEITA Compliance with On-Board Dummy Thermistors
- Assembled and Tested
- I2C Serial Interface
应用/用途
- 2节和3节电池供电设备
- 备用电池
- 数码相机、视频和运动摄像机
- 无人机
- 手持式计算机与终端设备
- 手持式无线装置
- 医疗设备、健康和健身监测仪
- 电动工具
- 智能电话、平板电脑、二合一笔记本电脑
- USB Type-C供电的宽压输入充电器
- 无线扬声器
描述
The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.
The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX77960B (under the Design Resources tab) and www.maximintegrated. com/products/MAX77961B(under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.
Technical Docs
数据资料 | Evaluation Kit for the MAX77960B/MAX77961B | Aug 23, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。