Evaluation Kit for the MAX20310
产品详情
The MAX20310 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20310 medical wearable, power-management solution with I2C capability for low-power medical applications. The device includes a voltage monitor multiplexer, a button monitor, a single-inductor, multiple-output (SIMO) buck-boost regulator, and two low-dropout (LDO) linear regulators.
Refer to the MAX20310 IC data sheet for detailed information regarding the operation and features of the devices.
主要特征
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
- Multiple Inductor Options Included
应用/用途
- 便携式医疗设备
- 可穿戴健身设备
- 可穿戴医疗设备
技术文档
数据资料 | Evaluation Kit for the MAX20310 | Mar 28, 2018 |
单击下面的标题以查看详情页面
参量
主要特征
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
- Multiple Inductor Options Included
应用/用途
- 便携式医疗设备
- 可穿戴健身设备
- 可穿戴医疗设备
描述
The MAX20310 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20310 medical wearable, power-management solution with I2C capability for low-power medical applications. The device includes a voltage monitor multiplexer, a button monitor, a single-inductor, multiple-output (SIMO) buck-boost regulator, and two low-dropout (LDO) linear regulators.
Refer to the MAX20310 IC data sheet for detailed information regarding the operation and features of the devices.
技术文档
数据资料 | Evaluation Kit for the MAX20310 | Mar 28, 2018 |