回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX1757、MAX1758评估板 | Dec 08, 2000 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Complete Li+ Charging Solution up to 3-Series Cells (MAX1757) and 4-Series Cells (MAX1758)
- 1.5A Battery-Charging Current
- Low Heat/High Efficiency
- 300kHz PWM Operation
- Up to 14V Input Voltage Range (MAX1757)
- Up to 28V Input Voltage Range (MAX1758)
- 28-Pin SSOP Package
- Surface-Mount Construction
- Fully Assembled and Tested
应用/用途
- 台式摇篮架充电器
- 手持式仪表(PDA、掌上电脑)
- Li+电池组
- 笔记本电脑
- PDA
描述
The MAX1757/MAX1758 evaluation kits (EV kits) are assembled and tested PC boards that implement a step-down, switching lithium-ion (Li+) battery charger. The MAX1757 EV kit can be set to charge 1- to 3-series cells, and the MAX1758 EV kit can be set to charge 1- to 4-series cells. The cell voltage can be set between 4.0V and 4.4V using standard 1% resistors while maintaining 1% overall regulation voltage accuracy. Three LEDs indicate the charging status.
The MAX1757/MAX1758 EV kits detect faulty cells and terminate charging. Two capacitors are used to set the charge termination, prequalification, and fault timeout periods. A user-supplied thermistor may be connected to either EV kit to monitor battery temperature and suspend charging for over-/undertemperature conditions.
The MAX1757/MAX1758 EV kits detect faulty cells and terminate charging. Two capacitors are used to set the charge termination, prequalification, and fault timeout periods. A user-supplied thermistor may be connected to either EV kit to monitor battery temperature and suspend charging for over-/undertemperature conditions.
简化框图
Technical Docs
数据资料 | MAX1757、MAX1758评估板 | Dec 08, 2000 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。