回到顶部

Evaluation Kit for the MAX17205/MAX17215

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17205/MAX17215 Aug 05, 2016

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 数码相机与摄像机
  • 电子书
  • 手持式计算机与终端设备
  • 手持式无线装置
  • 便携式游戏机
  • 便携式医疗设备
  • 智能手机和平板电脑

描述

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

简化框图

MAX17205GEVKIT, MAX17205XEVKIT, MAX17215GEVKIT, MAX17215XEVKIT: Board Photo MAX17205GEVKIT, MAX17205XEVKIT, MAX17215GEVKIT, MAX17215XEVKIT: Board Photo Zoom icon

Technical Docs

数据资料 Evaluation Kit for the MAX17205/MAX17215 Aug 05, 2016

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心