MAX17201GEVKIT

MAX17201/MAX17211评估板


点击查看特定型号的库存状况。

说明

MAX17201/MAX17205/MAX17211/MAX17215这些评估板(EV kit)是完整装配并经过测试的表贴PCB板,用于评估独立ModelGauge m5电池组侧的这些电量计IC,他们用于手持式和便携式设备中的锂离子(Li+)电池。MAX17201和MAX17211用于单节电池的应用,MAX17205和MAX17215用于多节电的池应用。

MAX17201/MAX17205/MAX17211/MAX17215这些评估板包括美信的 DS91230+ USB接口、IC评估电路板和RJ-11连接电缆。提供配合评估板使用的基于Windows®图形用户界面(GUI)软件,可从Maxim网站下载:www.maximintegrated.com/evkitsoftware。评估板GUI软件要求Windows 7或更高版本的Windows操作系统。

关键特性

  • ModelGauge m5算法
  • 非易失存储器,配置用于独立操作
  • 监测1节至超过15节电池组
  • 电池组输入电压范围为+2.1V至+4.9V每节电池
  • 热敏电阻测量网络
  • 可选板载PCB走线检测电阻
  • Windows 7或更高版本兼容软件
  • 经过验证的PCB布局
  • 完整装配并经过测试

应用

  • 数码相机与摄像机
  • 电子书
  • 手持式计算机与终端设备
  • 手持式无线装置
  • 便携式游戏机
  • 便携式医疗设备
  • 智能手机和平板电脑
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX77960
25VIN 3A/6AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries

  • 3.5V to 25.4V Input Operating Range, 30VDC Withstand
  • 97% Peak Efficiency for 2S Battery at 9VIN/7.4VOUT/1.5AOUT
  • 97% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT

MAX77961
25VIN 3A/6AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries

  • 3.5V to 25.4V Input Operating Range, 30VDC Withstand
  • 97% Peak Efficiency for 2S Battery at 9VIN/7.4VOUT/1.5AOUT
  • 97% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT

MAX20361
Small, Single-/Multi-Cell Solar Harvester with MPPT and Harvest Counter

  • Single-/Multi-Cell Solar Energy Harvester
  • Maximum Power Point Tracking (MPPT) Technique Using Fractional VOC Method
  • Battery/Supercapacitor Charger

MAX20342
USB Type-C Charger Detector with Integrated OVP

  • Low Power Consumption
  • Delivers USB Compliance and Flexibility
  • Simplifies Complex System Designs

MAX17701
4.5V to 60V, Synchronous Step-Down Supercapacitor Charger Controller

  • Optimized Feature Set for Supercapacitor Charging
  • Reliable Operation in Adverse Environmental Conditions

MAX77751
3.15A USB Type-C Autonomous Charger for 1-Cell Li+ Batteries

  • Up to 16V Protection
  • 13.7V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current

MAX77962
23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries

  • 3.5V to 23V Input Operating Range, 30VDC Withstand Voltage
  • Reverse Leakage Protection
  • 50mA to 3.15A Programmable Input Current Limit

MAX17320
2S-4S ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection, and SHA-256 Authentication

  • Battery Health + Programmable Safety/Protection
  • ModelGauge m5 EZ Algorithm
  • Precision Measurement Without Calibration