MAX1645BEVKIT

MAX1645B评估板/评估系统


点击查看特定型号的库存状况。

说明

The MAX1645B evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus™) to control the battery regulation voltage, charger current output, and input current- limit set point.

The MAX1645B EV kit can charge one, two, three, or four series Li+ cells with a current up to 3A.

The MAX1645B evaluation system (EV system) consists of a MAX1645B EV kit and the Maxim SMBUSMON board. The MAX1645B EV kit includes Windows® 95/98/2000/XP-compatible software to provide a user-friendly interface.

关键特性

  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • SMBus-Compatible 2-Wire Serial Interface
  • 3A (max) Battery Charge Current
  • Up to 18.4V Battery Voltage
  • Up to +28V Input Voltage
  • Easy-to-Use Software Included
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

应用

  • 笔记本电脑
  • PDA及其它手持设备
  • 销售终端机(POS)
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料