MAX20463EVKIT

MAX20463 评估套件


点击查看特定型号的库存状况。

说明

MAX20463评估套件(EV kit)用于演示MAX20463,器件为小尺寸、集成USB Type-C™方案,适用于汽车无线电、导航、联通性、USB音响主机和信息娱乐系统应用。器件提供单片式方案,将现有下行端口从支持USB-A连接器转换为支持USB Type-C连接器。

器件具有集成USB Type-C接口,用于控制USB Type-C连接器中新的配置通道(CC)。器件支持下行端口(DFP),支持VBUS限流值,包括1.5A和3.0A。MAX20463支持BC1.2和Apple充电技术,通过上行模块中的主机仿真器进行控制。

集成高边电源开关对器件提供故障保护,允许上游5V电源检测绝大多数故障条件并进行处理。这样可避免冲突,以免上游5V电源和MAX20463检测到相同故障并同时尝试解决。

BIAS电路提供汽车USB充电应用中常见的瞬态条件方案。器件在CC连接过程中仍然保持较短时间的通电状态,即使由于过流造成VBUS下降或者其他低电压条件。端口能够保持通电的时间可由模块设计师配置,为上游5V电源检测和处理故障提供所需时间。器件保持通电的时间取决于BIAS上的电容大小,电容必须至少为22µF,但可以大于该值。器件及其方案电路符合USBIF规范,支持对地短路响应。

关键特性

  • 可配置充电检测模式:USB-C 3.0A、1.5A
  • 高边USB电源保护开关
  • 经过验证的PCB布局
  • 完全装配并经过测试

应用

  • 汽车应用下行USB模块
  • 汽车应用USB固定式电缆外壳
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX25430
Automotive 100W USB-PD Buck-Boost Port Controller and Protector

  • USB-PD PHY That is TCPCI Standard for Use with Any Low-Cost I2C Master Such as Hub IC, MCU or SOC (MAX25430B)
    • Ground-Offset-Adjusted BMC PHY for Maximum Signal-to-Noise Ratio
  • Non-TCPC Versions Available for Protecting External USB-PD Controller (MAX25430A)
  • Integrated Buck-Boost Controller for External H-bridge
    • 4.5V to 36V Input Operating Range
    • Fixed PDO 5V, 9V, 15V, and 20V up to 5.0A
    • 220kHz, 300kHz, or 400kHz Switching Frequency

  • MAX25400
    Automotive Hi-Speed USB 2.0 Protector

    • Targeted Features for Optimized USB Performance
    • Robust for the Automotive Environment
    • Standards

    MAX20459
    Automotive High-Current Step-Down Converter with USB-C Dedicated Charging Port

    • One-Chip Type-C Solution Directly from Car Battery to Portable Device
    • Optimal USB Charging and Communication for Portable Devices
    • Low-Noise Features Prevent Interference with AM Band and Portable Devices

    MAX77958
    Standalone USB Type-C and USB Power Delivery Controller

    • Customizable Firmware
    • USB Type-C Support and USB-PD Support
    • Supports BC1.2 Legacy/Proprietary Charger Detection