MAXREFDES36

MAXREFDES36#: IO-Link 16-Channel Digital Input Hub


点击查看特定型号的库存状况。

说明

Maxim’s MAXREFDES36# reference design is an IO-Link, low-power, 16-channel digital input hub compliant with IEC 61131-9. It contains two octal digital input serializers, an IO-Link transceiver and efficient step-down converter. The entire design fits in a standard DIN rail printed circuit board (PCB) holder.

More information ›

技术资料

产品手册 6363 IO-Link Device Transceivers

质量和环境数据

申请可靠性报告: MAXREFDES36 
无铅封装的锡(Sn)晶须报告
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX22515
IO-Link Transceiver with Integrated Protection

  • High Configurability and Integration Reduces SKU
  • Integrated Protection Enables Robust Systems
  • Optimized for Small Designs

MAX22503E
100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

  • High-Speed Operation
  • Integrated Protection Increases Robustness
  • Flexibility for Many Different Applications

类型 编号 PDF 标题
产品手册 6363 IO-Link Device Transceivers
类型 编号 标题
系统板6598MAXREFDES165# Four-Channel IO-Link Master