回到顶部

Shield Evaluation Kit for the MAX33071E/MAX33070E

产品详情

主要特征

简化框图

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Easy Evaluation of the MAX33071E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

应用/用途

  • Agriculture and Heavy Machinery
  • Elevator Control
  • Home and Building Automation
  • HVAC
  • Industrial Automation Equipment
  • Motion Controllers
  • Power Supply and UPS

描述

The MAX33071E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33071E half-duplex RS-485 transceiver, with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A, B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.

简化框图

MAX33071ESHLD: Board Photo MAX33071ESHLD: Board Photo Zoom icon

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心