MAX22502EEVKIT

Evaluation Kit for the MAX22502E/MAX22503E


点击查看特定型号的库存状况。

说明

The MAX22502E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22502E and the MAX22503E full-duplex high speed RS-485/RS-422 transceiver. The EV kit includes on-board termination for easy point-to-point evaluation. The EV kit is assembled using MAX22502E in a 12-pin TDFN package, but also provides equivalent functional evaluation for the MAX22503E, which is offered in a 14-pin SOIC package.

关键特性

  • Configurable to Operate from a Single 3V to 5V Supply
  • Separate Logic Supply (VL) to Interface with Logic Signals as Low as 1.6V
  • Terminal Block and RJ45 Connectors for Easy RS-485/RS-422 Evaluation
  • Fully Assembled and Tested

应用

  • 背板总线
  • 编码器接口
  • 现场总线网络
  • 工业控制系统
  • 运动控制
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX22520
One-Time Programmable (OTP) Industrial Sensor Output Driver

  • High Configurability Supports a Wide Range of Sensor Designs
  • Robust Design for Harsh Industrial Environments
  • Small Form Factor for Compact Designs

MAX22028
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22027F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22028F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22025
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22025F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22026
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22027
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22026F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22515
IO-Link Transceiver with Integrated Protection

  • High Configurability and Integration Reduces SKU
  • Integrated Protection Enables Robust Systems
  • Optimized for Small Designs

MAX22503E
100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

  • High-Speed Operation
  • Integrated Protection Increases Robustness
  • Flexibility for Many Different Applications