MAX22500EEVKIT

Evaluation Kit for the MAX22500E


点击查看特定型号的库存状况。

说明

The MAX22500E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22500E half-duplex high speed RS-485/RS-422 transceiver with preemphasis functionality. The EV kit operates from a single 5V supply and includes on-board termination.

关键特性

  • Operates From a Single 5V Supply
  • Terminal Block and RJ45 Connectors for Easy RS-485/RS-422 Evaluation
  • On-board Selectable Preemphasis Setting
  • Fully Assembled and Tested

应用

  • 背板总线
  • 编码器接口
  • 现场总线网络
  • 工业控制系统
  • 运动控制

工具和模型

  • MAX22500E_EVKIT_A_ODB .TGZ
  • 型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

    备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

    质量管理体系 >
    环境管理体系 >

     
    Status:
    Package:
    Temperature:

    相关资料


    MAX22515
    IO-Link Transceiver with Integrated Protection

    • High Configurability and Integration Reduces SKU
    • Integrated Protection Enables Robust Systems
    • Optimized for Small Designs

    MAX22503E
    100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

    • High-Speed Operation
    • Integrated Protection Increases Robustness
    • Flexibility for Many Different Applications