MAX14882EVKIT

MAX14882 评估板


点击查看特定型号的库存状况。

说明

MAX14882评估板(EV kit)为完全装配并经过测试的PCB,用于演示MAX14882隔离型控制器局域网(CAN)收发器的功能。评估板采用3.3V单电源供电,具有板载隔离电源为电路的二次侧供电。

关键特性

  • 采用3.3V单电源供电
  • 接线端子方便评估RS-485/RS-422
  • 5000VRMS隔离耐压,可持续60s
  • 完全装配并经过测试

应用

  • 楼宇自动化
  • HVAC
  • 工业控制
  • 开关设备

工具和模型

  • MAX14882EVKIT ODB File
  • 型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

    备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

    质量管理体系 >
    环境管理体系 >

     
    Status:
    Package:
    Temperature:

    相关资料


    MAX33072E
    +3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

    • Integrated Protection for Robust Communication
    • High-Performance Transceiver Enables Flexible Designs

    MAX33073E
    +3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

    • Integrated Protection for Robust Communication
    • High-Performance Transceiver Enables Flexible Designs

    MAX22088
    Home Bus System (HBS) Compatible Transceiver

    • High Integration Reduces BOM and Footprint
    • Configurability Enables Flexible Design
    • Integrated Protection for Robust Communication

    MAX14829
    Low Power IO-Link Device Transceiver with Dual Drivers

    • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
    • Configurability and Integration Reduce SKUs
    • Selectable Driver Integrated Protection Enables Robust Communication

    MAX33014E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33015E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33011E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33012E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting