MAX14828EVKIT

Evaluation Kit for the MAX14828


点击查看特定型号的库存状况。

说明

The MAX14828 evaluation kit (EV kit) consists of a MAX14828 evaluation board is a fully assembled and tested circuit board that evaluates the MAX14828 IO-Link® device transceiver.

关键特性

  • IO-Link-Compliant Device Transceiver
  • IO and SPI™ Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

应用

  • 工业传感器
  • IO-Link传感器和执行器
  • 安全应用

工具和模型

  • MAX14828_EVKIT_A_ODB_V7.TGZ
  • 型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

    备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

    质量管理体系 >
    环境管理体系 >

     
    Status:
    Package:
    Temperature:

    相关资料


    MAX22026
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22025
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22027
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22028
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22520
    One-Time Programmable (OTP) Industrial Sensor Output Driver

    • High Configurability Supports a Wide Range of Sensor Designs
    • Robust Design for Harsh Industrial Environments
    • Small Form Factor for Compact Designs

    MAX22515
    IO-Link Transceiver with Integrated Protection

    • High Configurability and Integration Reduces SKU
    • Integrated Protection Enables Robust Systems
    • Optimized for Small Designs

    MAX22503E
    100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

    • High-Speed Operation
    • Integrated Protection Increases Robustness
    • Flexibility for Many Different Applications