回到顶部
/content/maximintegrated/zh/products/interface/transceivers

收发器采用面向多种通信和串行总线接口标准的物理层协议。Maxim的收发器可有效提高可靠性、简化设计、提供市面上最高级别的保护功能。点击以下链接,获取每个收发器产品线的更多信息。

RS-232收发器

Maxim具有ESD保护功能的RS-232收发器内置保护二极管,大大节省电路板空间。今天,我们提供业内最广的RS-232收发器IC产品线。我们的RS-232方案具有低至1.8V的电源电压,集成...

RS-485/RS-422收发器

Maxim提供160余款RS-485/RS-422收发器,适合汽车电子、HVAC、表计、销售点终端(POS)等应用。RS485收发器提供工业标准封装和小尺寸、节省空间的封装。

控制局域网收发器

Maxim提供极具竞争力的产品,针对各种特定应用集成了增值功能的控制局域网(CAN)收发器。

技术文档

*必填

Technical Documentation

技术文档

显示 10 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

特色产品

MAX33045E 20Mbps, Half-Duplex RS-485/RS-422 Transceivers with ±40kV ESD Protection

The MAX33045E/MAX33046E is a half-duplex RS-485/422 transceiver that operates at either 3.3V or ...

MAX22288 Home Bus System (HBS) Compatible Transceiver

The MAX22288 Home Bus System (HBS) compatible transceiver can be used in the Home Bus System, wh...

MAX33041ESHLD Evaluation Kit for the MAX33041E

The MAX33041E shield is a fully assembled and tested printed circuit board (PCB) that demonstrat...

MAX22288EVKIT Evaluation Kit for the MAX22288

The MAX22288 evaluation kit (EV kit) provides a proven design to evaluate the MAX22288, a Home B...

MAX22508E 50Mbps Full-Duplex RS-485/RS-422 Transceivers with High EFT Immunity

The MAX22507E/MAX22508E ESD-protected RS-485/RS-422 full duplex transceivers are optimized for h...