回到顶部
/content/maximintegrated/zh/products/interface/signal-line-protection-ics/switch-debouncers-protectors

开关去抖器和信号线保护器为机械开关和数字系统之间提供清洁的连接。器件支持来自机械开关的一路或多路去抖输入,经过很短时间、预设的延迟后提供干净的数字输出。欠压锁定电路确保输出在上电时处于正确状态。提供±15kV ESD保护,确保在恶劣工业环境下可靠工作。

开关去抖器和保护器 
开关/触点监视器 

MAX20091 35-Channel Contact Monitor

The MAX20091 is a 35-channel automotive contact monitor for automotive applications. Ten contact...
MAX13362 24通道汽车开关监测器

MAX13362 24通道汽车开关监测器

MAX13362是一款24通道汽车开关监测器,设计用于连接机械开关和低压处理器或其它逻辑电路。该IC的工作电压范围为5.5V至28V,可承受高达40V的电压。器件保护低压电路免受高压以及电池反...
  • 9V至18V全性能工作电压范围
  • 5.5V至28V全功能工作电压范围
  • 开关输入可承受27V电压
  • 开关输入可承受电池反接
  • 扫描模式下具有100µA (典型值)超低工作电流
  • 内置开关滞回
  • 内置开关抗干扰电路
  • 低至3.0V的CMOS兼容逻辑输出
  • 为处理器提供中断输出
  • 为每个开关输入提供可配置的湿电流(0mA、5mA、10mA或15mA)
  • 经过AEC-Q100认证
MAX13036 汽车触点监测器和电平转换器

MAX13036 汽车触点监测器和电平转换器

MAX13036汽车触点监控及电平转换器对8路远程机械开关进行监控和去抖动,如果某个开关的状态改变则给出中断信号(/NT)。通过SPI™接口读取状态寄存器可获得各开关的状态,任意开关可通过写命...
  • +6V至+26V工作电压范围
  • BAT端可承受+42V电压
  • 输入可承受反向电池电压
  • VL存在时可承受动态电池电压跌落
  • 扫描模式下超低工作电流17µA (典型)
  • 电阻可调的开关迟滞
  • CMOS兼容逻辑输出(最低值+2.7V)
  • 内置开关去抖动
  • 中断输出
  • 瞬态免疫
  • 高模块性
  • 热保护
  • 无外部元件时,IN0–IN7具有±8kV HBM ESD保护
  • 2路输入(IN0,IN1)可编程为直接输出
  • 4路输入(IN4–IN7)可编程设置为BAT或GND相关的开关
MAX13038 汽车触点监测器和电平转换器,内置LDO稳压器

MAX13038 汽车触点监测器和电平转换器,内置LDO稳压器

MAX13037/MAX13038触点监控及电平转换器对8路远端机械开关进行监控和去抖,如果某个开关的状态改变则产生相应的中断信号(/INT)。通过SPI接口读取状态寄存器可获得各开关的状态,...
  • +6V至+26V工作电压范围
  • BAT端可承受+42V电压
  • 输入端可承受反向电池电压
  • 150mA LDO,+5V (MAX13037)或+3.3V (MAX13038)输出
  • LDO开启,64ms扫描模式下具有28µA (典型值)超低工作电流
  • 可通过电阻调节开关滞回
  • 看门狗和复位
  • 内置开关去抖
  • 中断输出
  • 瞬态抑制
  • 模块化设计
  • 热保护
  • IN0–IN7端具有±8kV HBM ESD保护,无需外部元件
  • 2路输入(IN0,IN1)可编程为直接输出
  • 4路输入(IN4–IN7)可编程为连接BAT或GND的开关

MAX13362EVKIT MAX13362评估板

MAX13362评估板(EV kit)提供经过验证的设计,用于评估24通道汽车开关监测器MAX13362。评估板还包括Windows® 2000/XP和Windows Vista®兼容的软件,...
  • 可接受9V至28V直流电池电源
  • Windows 2000/XP/Vista (32位)兼容软件
  • USB PC连接(提供电缆)
  • 无铅(Pb)并符合RoHS标准
  • SPI™接口端子
  • 经过验证的PCB布局
  • 完全安装并经过测试
MAX13037 汽车触点监测器和电平转换器,内置LDO稳压器

MAX13037 汽车触点监测器和电平转换器,内置LDO稳压器

MAX13037/MAX13038触点监控及电平转换器对8路远端机械开关进行监控和去抖,如果某个开关的状态改变则产生相应的中断信号(/INT)。通过SPI接口读取状态寄存器可获得各开关的状态,...
  • +6V至+26V工作电压范围
  • BAT端可承受+42V电压
  • 输入端可承受反向电池电压
  • 150mA LDO,+5V (MAX13037)或+3.3V (MAX13038)输出
  • LDO开启,64ms扫描模式下具有28µA (典型值)超低工作电流
  • 可通过电阻调节开关滞回
  • 看门狗和复位
  • 内置开关去抖
  • 中断输出
  • 瞬态抑制
  • 模块化设计
  • 热保护
  • IN0–IN7端具有±8kV HBM ESD保护,无需外部元件
  • 2路输入(IN0,IN1)可编程为直接输出
  • 4路输入(IN4–IN7)可编程为连接BAT或GND的开关

MAX13036EVKIT MAX13036评估板/评估系统

MAX13036评估板(EV kit)是经过完全安装和测试的印刷电路板(PCB),用于演示汽车触点监视器MAX13036的性能。MAX13036评估板还包含Windows® 98SE/2000...
  • 7V至27V工作电压范围
  • 经过验证的PCB布局
  • Windows 98SE/2000/XP兼容的评估软件
  • 经过完全安装和测试
  • 评估系统:USB连接至PC

MAX13036EVCMAXQU MAX13036评估板/评估系统

MAX13036评估板(EV kit)是经过完全安装和测试的印刷电路板(PCB),用于演示汽车触点监视器MAX13036的性能。MAX13036评估板还包含Windows® 98SE/2000...
  • 7V至27V工作电压范围
  • 经过验证的PCB布局
  • Windows 98SE/2000/XP兼容的评估软件
  • 经过完全安装和测试
  • 评估系统:USB连接至PC

技术文档

*必填

Technical Documentation

技术文档

显示 10 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform

In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...

MAXREFDES1263: True Wireless Stereo Cradle and Earbuds

This solution demonstrates a small size, low power, high effective, high accuracy power manageme...

MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input

The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...

MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins

Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...
MAXREFDES179#参考设计板

MAXREFDES179#参考设计板

The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.

MAXREFDES1046:宽输入范围、3.3V/3A输出同步整流、降压型DC-DC转换器,两层电路板设计降低成本

The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...

MAXREFDES1105: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90.4% Efficiency Using MAX17690 and MAX17606

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

MAXREFDES1102:小尺寸、24V/250mA、无光耦、反激DC-DC转换器,92%效率

The MAX17690 implements an innovative algorithm to accurately determine the output voltage by se...

MAXREFDES1045: Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574

The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...

MAXREFDES1037:72W Offline Flyback Converter

The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulato...

MAXREFDES1004:-73V至-35V输入、5V/100mA输出、Boost转换器

The MAX668/MAX669 constant-frequency, pulse-width modulating (PWM), current-mode DC-DC controlle...

MAXREFDES1088:小尺寸、12V/250mA、同步、无光耦、反激DC-DC转换器,91.9%效率

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

MAXREFDES1106: Miniature, 12V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

MAXREFDES1101:Miniature, 12V/500mA, No-Opto Flyback DC-DC Converter with 90% Efficiency

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...