回到顶部

Expansion Board for the MAX30101

产品详情

主要特征

简化框图

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Convenient Expansion Board
    • 0.9in x 2.0in DIP Form Factor
      • Breadboard Compatible
      • Feather Compatible
    • Integrated PMIC to Supply LED Drive Voltage
    • +1.8V and +3.3V Logic VIO Compatibility
    • ZIF Flat Flex Cable Connector
      • Compatible with the MAX30205EVSYS
  • MAX30101 High-Sensitivity Pulse Oximeter and Heart-Rate Sensor Features
    • Noninvasive Reflective LED Solution
    • 5.6mm x 3.3mm x 1.55mm 14-Pin Optical Module
      • Integrated Cover Glass for Optimal, Robust Performance
    • Ultra-Low Power Operation for Mobile Devices
      • Programmable Sample Rate and LED Current for Power Savings
      • Low-Power Heart-Rate Monitor (< 1mW)
      • Ultra-Low Shutdown Current (0.7µA, typ)
    • Fast Data Output Capability
      • Sample Rates up to 3200sps
    • Robust Motion Artifact Resilience
    • -40°C to +85°C Operating Temperature Range
  • MAX14750A PMIC Features
    • Micro-IQ 250mW Buck-Boost Regulator
      • Supplies VLED to the MAX30101
      • Output Voltage Programmable from 2.5V to 5V
      • 1.1µA Quiescent Current
      • Programmable Current Limit
      • Input Voltage from 1.8V to 5.5V
    • Micro-IQ 100mA LDO
      • Supplies 1V8 Rail for the MAX30101
      • Input Voltage From 1.71V to 5.5V
      • Output Programmable from 0.09V to 4.0V
      • 0.9µA Quiescent Current
      • Configurable as a Load Switch
      • Individual Enable Pins
      • I2C Control Interface

应用/用途

  • 辅助健身设备
  • 智能电话
  • 平板电脑
  • 可穿戴设备

描述

The MAX30101WING board is a rapid development board designed to quickly develop application firmware for the MAX30101 pulse oximetry sensor. The MAX30101WING contains the MAX14750A power management IC (PMIC) that supplies a +1.8V power rail (1V8) to the MAX30101 along with a programmable +2.5V to +5V rail (VLED) to drive the MAX30101 internal LEDs. The board is compatible with +1.8V and +3.3V logic (VIO), selectable through jumper JP1. The ZIF Flat Flexible Cable Connector allows integration of the MAX30205EVSYS, which features the MAX30205 silicon-based human body temperature sensor. The board seamlessly integrates with the MAX32630FTHR to enable rapid prototyping and development.

简化框图

MAX30101WING: Board Photo MAX30101WING: Board Photo Zoom icon

Technical Docs

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心