回到顶部

Evaluation Kit for the MAX14919

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX14919 Jan 04, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Robust Operation with a Wide Range of Input Voltages and Load Conditions
  • Surge Protection with Up To ±1kV IEC61000-4-5 at Output to Ground
  • LED Indication of Fault and Reverse-Current Detect conditions
  • Multiple Fault-Condition Indications
    • Reverse-Current Detection
    • Undervoltage Lockout on V5 Output
    • Short Detection on RCLIM Control Input
    • Thermal Shutdown Fault
  • Includes a FET for Output Reverse-Current Protection
  • Inrush Current Control to Allow up to 2x the Maximum Load Current
  • Resistor-Selectable Options to Set Maximum Allowable Load Current
  • +1.8V to +5.5V Wide Logic-Voltage Range
  • +3V to +5.5V Isolated Supply Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • Industrial Digital Outputs
  • Motor Control
  • PLC and DCS Systems
  • Relay and Solenoid Drivers

描述

The MAX14919 evaluation kit (EV kit) provides a proven design to evaluate the MAX14919 industrial-grade quad low-side switch with 140mΩ (typ) RON and ±1kV/42Ω surge protection.

The MAX14919 EV kit features an isolated power and signal interface to provide pin-level control of the four lowside switches in the MAX14919. The EV kit also features reverse-current detection to prevent damage caused by miswiring faults at output and return terminals.

The EV kit comes with the MAX14919AUP+ (20 TSSOPEP, 6.5mm x 6.4mm footprint) device installed.

简化框图

MAX14919EVKIT: Board Photo MAX14919EVKIT: Board Photo Zoom icon

Technical Docs

数据资料 Evaluation Kit for the MAX14919 Jan 04, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心