Isolated Gate Drivers

Ultra-High CMTI Isolated Gate Drivers with Best Propagation Delay Matching

Isolated gate drivers enable low-voltage microcontrollers to safely switch high-voltage power transistors on and off. Apart from isolation, safe switching of high-speed Silicon-carbide (SiC) and Gallium-Nitride (GaN) transistors places an extra requirement on isolated gate driver ICs: high common-mode transient immunity (CMTI). Our isolated gate driver ICs have the highest level of CMTI, 300kV/µs (typical), and are designed to increase the robustness and efficiency of inverter and motor control applications that use these transistor technologies.

Key features include:

  • Integrated digital galvanic isolation, based on our proprietary process technology, for a withstand voltage rating of 3kVRMS for 60 seconds increases safety.
  • Highest propagation delay matching (5ns, max) reduces dead time to increase efficiency.
  • Adjustable UVLO allows for cooler operation of power transistors, improving reliability.

Product Table


Isolated Gate Drivers Product Table

Part
Number
Isolation
Rating (VRMS)
Channels Propagation
Delay (ns)
Peak Output
Current (A)
CMTI (typ)
kV/µs
IC EV Kit
MAX22701E 3000 1 35 5 300 BUY BUY

 

回到顶部 |

Featured Products


Isolated Gate Drivers Featured Products

Ultra-High CMTI Isolated Gate Driver

MAX22701E

Features single-ended input with Miller clamp output.

Learn more ›

回到顶部 |

Development Board


Isolated Gate Drivers Development Board

Ultra-High CMTI Isolated Gate Drivers Evaluation Kit

MAX22701EVKIT

Includes two identical ICs for measurement of part-to-part propagation delay matching.

Learn more ›

回到顶部 |

Design Resources


Isolated Gate Drivers Design Resources

回到顶部 |