产品详情
The MAX14434–MAX14436 evaluation kit (EV kit) provides a proven design to evaluate the MAX14434– MAX14436 four-channel unidirectional digital isolators. Three types of evaluation boards are available to support different channel direction configurations of the MAX14434–MAX14436 family. All evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.
The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.
The MAX14434FWEVKIT# comes populated with MAX14434FAWE+, but can also be used to evaluate the following digital isolators: MAX14434BAWE+, MAX14434CAWE+, MAX14434EAWE+. The MAX14435FWEVKIT# comes populated with the MAX14435FAWE+, but can also be used to evaluate the following digital isolators: MAX14435RAWE+, MAX14435SAWE+, MAX14435UAWE+, and MAX14435VAWE+.
The MAX14436WEVKIT# comes populated with the MAX14436FAWE+, but can also be used to evaluate the following digital isolators: MAX14436BAWE+, MAX14436CAWE+, MAX14436EAWE+.
主要特征
- Broad Range of Data Transfer Rates (from DC to 200Mbps)
- Four Unidirectional Channels with 3 Different Channel Direction Configurations
- SMA Connectors for Easy Connection to External Equipment
- Wide Power Supply Voltage Range from 1.71V to 5.5V
- Guaranteed Up to 5kVRMS Isolation for the Wide-Body SOIC Package for 60s
应用/用途
- 电池管理
- 工业自动化现场通信
- 通用隔离应用
- 隔离型RS-485/RS-422、CAN
- 医疗系统
技术文档
数据资料 | Evaluation Kit for the MAX14434/MAX14435/MAX14436 | Mar 12, 2019 |
单击下面的标题以查看详情页面
参量
主要特征
- Broad Range of Data Transfer Rates (from DC to 200Mbps)
- Four Unidirectional Channels with 3 Different Channel Direction Configurations
- SMA Connectors for Easy Connection to External Equipment
- Wide Power Supply Voltage Range from 1.71V to 5.5V
- Guaranteed Up to 5kVRMS Isolation for the Wide-Body SOIC Package for 60s
应用/用途
- 电池管理
- 工业自动化现场通信
- 通用隔离应用
- 隔离型RS-485/RS-422、CAN
- 医疗系统
描述
The MAX14434–MAX14436 evaluation kit (EV kit) provides a proven design to evaluate the MAX14434– MAX14436 four-channel unidirectional digital isolators. Three types of evaluation boards are available to support different channel direction configurations of the MAX14434–MAX14436 family. All evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.
The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.
The MAX14434FWEVKIT# comes populated with MAX14434FAWE+, but can also be used to evaluate the following digital isolators: MAX14434BAWE+, MAX14434CAWE+, MAX14434EAWE+. The MAX14435FWEVKIT# comes populated with the MAX14435FAWE+, but can also be used to evaluate the following digital isolators: MAX14435RAWE+, MAX14435SAWE+, MAX14435UAWE+, and MAX14435VAWE+.
The MAX14436WEVKIT# comes populated with the MAX14436FAWE+, but can also be used to evaluate the following digital isolators: MAX14436BAWE+, MAX14436CAWE+, MAX14436EAWE+.
技术文档
数据资料 | Evaluation Kit for the MAX14434/MAX14435/MAX14436 | Mar 12, 2019 |