MAX14435FWEVKIT

Evaluation Kit for the MAX14434/MAX14435/MAX14436


点击查看特定型号的库存状况。

说明

The MAX14434–MAX14436 evaluation kit (EV kit) provides a proven design to evaluate the MAX14434– MAX14436 four-channel unidirectional digital isolators. Three types of evaluation boards are available to support different channel direction configurations of the MAX14434–MAX14436 family. All evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX14434FWEVKIT# comes populated with MAX14434FAWE+, but can also be used to evaluate the following digital isolators: MAX14434BAWE+, MAX14434CAWE+, MAX14434EAWE+. The MAX14435FWEVKIT# comes populated with the MAX14435FAWE+, but can also be used to evaluate the following digital isolators: MAX14435RAWE+, MAX14435SAWE+, MAX14435UAWE+, and MAX14435VAWE+.

The MAX14436WEVKIT# comes populated with the MAX14436FAWE+, but can also be used to evaluate the following digital isolators: MAX14436BAWE+, MAX14436CAWE+, MAX14436EAWE+.

MAX14434FWEVKIT, MAX14435FWEVKIT, MAX14436FWEVKIT: Photo MAX14434FWEVKIT, MAX14435FWEVKIT, MAX14436FWEVKIT: Photo 放大+

关键特性

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation for the Wide-Body SOIC Package for 60s

应用

  • 电池管理
  • 工业自动化现场通信
  • 通用隔离应用
  • 隔离型RS-485/RS-422、CAN
  • 医疗系统
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX22517
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22518
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22519
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility