MAX14432FSEVKIT

MAX14430/MAX14431/MAX14432评估板


点击查看特定型号的库存状况。

说明

MAX14430-MAX14432评估板(EV kit)提供经过验证的设计,用于评估MAX14430-MAX14432四通道单向数字隔离器。提供三种类型的评估板,以支持MAX14430-MAX14432系列不同的通道方向配置。评估板均采用窄体16引脚SOIC封装器件。请参考表1评估板选项。评估板由两个独立的隔离电源供电,标称输出范围为1.71V至5.5V。为评估器件在两侧无任何隔离条件下的电气参数,也可使用单电源供电。MAX14430FSEVKIT#已安装MAX14430FASE+,但也可以用于评估以下数字隔离器:

MAX14430BASE+
MAX14430CASE+
MAX14430EASE+

MAX14431FSEVKIT#已安装MAX14431FASE+,但也可以用于评估以下数字隔离器:
MAX14431BASE+, MAX14431CASE+
MAX14431EASE+, MAX14431RASE+
MAX14431SASE+, MAX14431UASE+,

MAX14431VASE+

MAX14432FSEVKIT#已安装MAX14432FASE+,但也可以用于评估以下数字隔离器:

MAX14432BASE+
MAX14432CASE+
MAX14432EASE+

MAX14430FSEVKIT, MAX14431FSEVKIT, MAX14432FSEVKIT: Board Photo MAX14430FSEVKIT, MAX14431FSEVKIT, MAX14432FSEVKIT: Board Photo 放大+

关键特性

  • 宽范围传输速率(从DC至200Mbps)
  • 四路单向通道,3种不同的通道方向配置
  • SMA连接器便于连接外部设备
  • 1.71V至5.5V宽输入电源范围
  • 确保3.75kVRMS隔离(窄体SOIC封装),60s

工具和模型

  • MAX14432FSEVKIT Gerber File
  • 型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

    备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

    质量管理体系 >
    环境管理体系 >

     
    Status:
    Package:
    Temperature:

    相关资料


    MAX22245
    Reinforced, Fast, Low-Power Two-Channel Digital Isolators

    • Reinforced Galvanic Isolation for Fast Digital Signals
    • Low Power Consumption
    • Options to Support a Broad Range of Applications

    MAX22246
    Reinforced, Fast, Low-Power Two-Channel Digital Isolators

    • Reinforced Galvanic Isolation for Fast Digital Signals
    • Low Power Consumption
    • Options to Support a Broad Range of Applications

    MAX22517
    Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

    • Robust Protection in Small Footprint
    • Robust Galvanic Isolation of Digital Signals
    • Design Flexibility

    MAX22518
    Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

    • Robust Protection in Small Footprint
    • Robust Galvanic Isolation of Digital Signals
    • Design Flexibility

    MAX22519
    Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

    • Robust Protection in Small Footprint
    • Robust Galvanic Isolation of Digital Signals
    • Design Flexibility