MAX12934FWEVKIT

Evaluation Kit for the MAX12934/MAX12935


点击查看特定型号的库存状况。

说明

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

MAX12934BWEVKIT, MAX12934FWEVKIT, MAX12935BWEVKIT, MAX12935FWEVKIT: Photo MAX12934BWEVKIT, MAX12934FWEVKIT, MAX12935BWEVKIT, MAX12935FWEVKIT: Photo 放大+

关键特性

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

应用

  • null
  • null
  • 智能电表
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX22700D
超高CMTI隔离栅极驱动器

  • 匹配传输延迟
  • 高CMTI (300kV/μs,典型值)
  • 可靠电隔离

MAX22701D
超高CMTI隔离栅极驱动器

  • 匹配传输延迟
  • 高CMTI (300kV/μs,典型值)
  • 可靠电隔离

MAX22700E
超高CMTI隔离栅极驱动器

  • 匹配传输延迟
  • 高CMTI (300kV/μs,典型值)
  • 可靠电隔离

MAX22701E
超高CMTI隔离栅极驱动器

  • 匹配传输延迟
  • 高CMTI (300kV/μs,典型值)
  • 可靠电隔离

MAX22702D
超高CMTI隔离栅极驱动器

  • 匹配传输延迟
  • 高CMTI (300kV/μs,典型值)
  • 可靠电隔离

MAX22702E
超高CMTI隔离栅极驱动器

  • 匹配传输延迟
  • 高CMTI (300kV/μs,典型值)
  • 可靠电隔离