MAX12930FEVKIT

Evaluation Kit for the MAX12930/MAX12931


点击查看特定型号的库存状况。

说明

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

关键特性

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

应用

  • 电池管理
  • 工业自动化现场通信
  • 通用隔离应用
  • 隔离型RS232、RS-485/RS-422、CAN
  • 医疗系统
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料