Evaluation Kit for the MAX38650
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX38650 | Aug 26, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Evaluates the MAX38650A IC in a (1.58mm x 0.89mm, 0.4mm Pitch) 6-Pin WLP Package
- 1.8V to 5.5V Input Range
- 1.2V to 3.3V Configurable Output Voltage
- Up to 100mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
应用/用途
- Low-Voltage Industrial Applications
- Portable Space-Constrained Consumer Products
- Single Li-ion and Coin Cell Battery Products
- Wearable Devices, Ultra-Low-Power IoT, NB IoT, and Bluetooth Low Energy (BLE)
- Wired, Wireless, Industrial Products
描述
The MAX38650A WLP evaluation kit (EV kit) evaluates the MAX38650A IC in a WLP package. The MAX38650A is an ultra-low quiescent current step-down DC-DC converter. The EV kit operates from an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 1.2V to 3.3V. The EV kit delivers up to 100mA of current. The EV kit comes with the MAX38650AANT+ installed.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX38650 | Aug 26, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。