回到顶部
/content/maximintegrated/zh/products/ibutton-one-wire/ibutton/ibutton-certifications
iButton Certifications (NIST, FCC, CE, UL 913, EN 12830, IP56, Flight)
iButton | Standard | Description | Date | Certificate |
---|---|---|---|---|
DS1922E DS1922L DS1922T | NIST | While all iButton data loggers are calibrated/validated against NIST traceable reference devices, Maxim offers a web application to generate validation certificates for these specific devices. Input is an iButton registration number (or list of numbers) and the output is a certificate in PDF format. | October 2008 | Web Application |
DS1922E DS1922L DS1922T | Flight: Thermal Testing | Testing for Flight Qualification on Captive Flight Test by Lawrence Livermore National Laboratory | June 2005 | Download |
Flight: Vibration Testing | Download | |||
DS1921G DS1922L DS1922T DS1923 | IP56 | Certified to international standard IEC 60529 which classifies the level of protection that electrical appliances provide against the intrusion of solid objects or dust, accidental contact, and water. | March 2007 | Download |
DS1921G-F5# DS1922L-F5# DS1925L-F5# | RCTA/D0-160G | The data loggers meet the requirements regarding electromagnetic interference (EMI) for portable electronic devices for use on airplanes in accordance with the definition in the Advisory Circular 91-21.1C of the Federal Aviation Administration (FAA,) and were tested in accordance with RTCA/DO-160G Environmental Conditions and Test Procedures for Airborne Equipment. | July 2016 | Download |
DS1921G-F5# DS1921H-F5# DS1921Z-F5# DS1922L-F5# DS1922T-F5# DS1923-F5# | CE | Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following: EN 55022:2006+A1:2007 Class B EN 55024:1998+A1:2001+A2:2003 EN 61000-3-2:2006 Class A EN 61000-3-3:1995+A1:2001+A2:2005 | August 2009 | Download |
DS1921G DS1921H DS1921Z DS1922L DS1922T DS1923 | FCC | In accordance with CFR 47, Part 15, Subpart B for Class B Digital Devices. These tests were conducted using measurement procedures ANSI C63.4-2001 | April 2005 | Download |
DS1921G DS1922L | EN 12830 | In accordance with European Standard EN 12830 : 1999. Performance and suitability tests were conducted for the transport, storage and distribution of chilled, frozen, deep-frozen/quick-frozen food and ice cream to European standards. | October 2005 | Download |
DS1904G DS1921G DS1922L DS1922T DS1923 | UL 913 OERX2.E235993 | Underwriter's Laboratory (UL), Approved For Use In Class 1, Groups A, B, C and D Locations in accordance with the Standard for Safety ##UL 913. See on-line listing on UL's website. | May 2006 | Download |
DS1996 | FCC | FCC Class B, using ANSI C63.4 | February 1998 | Download |
iButton Accessory Certifications (FCC, CE)
Accessory | Standard | Description | Date | Certificate |
---|---|---|---|---|
DS9490B# DS9490R# | CE | Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following: EN 55022:2006+A1:2007 Class B EN 55024:1998+A1:2001+A2:2003 EN 61000-3-2:2006 Class A EN 61000-3-3:1995+A1:2001+A2:2005 | August 2009 | Download |
DS9490B# DS9490R# | FCC | FCC 47 CFR Part 15-2006 using ANSI C63.4-2003, excluding sections (4.1, 5.2, 5.7, 9, and 14) | November 2006 | Download Download |
DS1410E-001 | CE | EN 55022: 1998 +A1:2000 +A2:2003 Class B EN 61000-3-2:2000 Class A EN 61000-3-3:1995 +A1:2001 EN 55024:1998 +A1:2001 +A2:2003 | June 2004 | Download |
DS1410E-001 | FCC | FCC Class B, using ANSI C63.4 (1992) or CISPR 22 (1997) | April 2001 August 2000 | Download Download |
DS1402D-DB8 | FCC | FCC Class B, using ANSI C63.4 | October 1998 | Download |
DS1402D-DB8 | CE | EN 50082-1 EN 55022 (Class B) | October 1998 | Download |
DS9097U-009# DS1402D-DR8+ | CE | Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following: EN 55022:2006+A1:2007 Class B EN 55024:1998+A1:2001+A2:2003 EN 61000-3-2:2006 Class A EN 61000-3-3:1995+A1:2001+A2:2005 | August 2009 | Download |
DS9097U-009 DS1402D-DR8 | FCC | FCC Class B, using ANSI C63.4 | February 1998 | Download |
DS1411 | FCC | FCC Class B, using ANSI C63.4 | February 1998 | Download |
DS1411-009# | CE | Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following: EN 55022:2006+A1:2007 Class B EN 55024:1998+A1:2001+A2:2003 EN 61000-3-2:2006 Class A EN 61000-3-3:1995+A1:2001+A2:2005 | August 2009 | Download |
DS1413 | FCC | FCC Class B, using ANSI C63.4 | February 1998 | Download |
DS1413 | CE | EN 50082-1 EN 55022 (Class B) | March 1998 | Download |