产品详情
Protocol | ISO15693 |
Functions | Tag |
End Equipment | Access Control Asset Tracking Electronic Access Control IP Protection Medical Sensor Authentication and Calibration Printer Cartridge Configuration and Monitoring System Intellectual Property Protection eCash |
Memory Type | EEPROM |
Memory Size | 4K bits 4K x 1 |
Security Features | SHA-256 Write-Only Secrets |
Oper. Temp. (°C) | -20 to +85 |
Package/Pins | SOIC (N)/8 TDFN/10 |
Budgetary Price (See Notes) | 0 |
Crypto Engine | Symmetric |
Bus Type | ISO 15693 |
Deep Cover | Yes |
Package/Pins | SOIC (N)/8 TDFN/10 |
Budgetary Price (See Notes) | 0 |
简化框图
Technical Docs
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
参量
Protocol | ISO15693 |
Functions | Tag |
End Equipment | Access Control Asset Tracking Electronic Access Control IP Protection Medical Sensor Authentication and Calibration Printer Cartridge Configuration and Monitoring System Intellectual Property Protection eCash |
Memory Type | EEPROM |
Memory Size | 4K bits 4K x 1 |
Security Features | SHA-256 Write-Only Secrets |
Oper. Temp. (°C) | -20 to +85 |
Package/Pins | SOIC (N)/8 TDFN/10 |
Budgetary Price (See Notes) | 0 |
Crypto Engine | Symmetric |
Bus Type | ISO 15693 |
Deep Cover | Yes |
Package/Pins | SOIC (N)/8 TDFN/10 |
Budgetary Price (See Notes) | 0 |
主要特征
- Dedicated Hardware-Accelerated SHA Engine
- Strong Authentication with a High Bit Count User-Programmable Secret and Input Challenge
- 4096 Bits of User EEPROM with User-Programmable R/W Protection Options Including OTP/EPROM Emulation Mode
- Unique Factory-Programmed 64-Bit Identification Number
- ISO/IEC 15693: Up to 26kbps
- ±2kV HBM ESD Protection for All Pins
应用/用途
- 接入控制
- 资产跟踪
- 医用传感器鉴定与校准
- 打印机色带盒配置与监测
- 系统知识产权保护
描述
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Authenticator (MAX66240) is a transponder IC that combines an ISO/IEC 15693 and ISO 18000-3 Mode 1-compatible RF front-end, a FIPS 180-based SHA-256 engine, and 4096 bits of user EEPROM in a single chip. A bidirectional security model enforces two-way authentication between a host system and the MAX66240. Each device has its own guaranteed unique 64-bit ROM ID that is factory programmed into the chip. This ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application.
简化框图
Technical Docs
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。