DS28C22EVKIT

Evaluation System for the DS28C22


点击查看特定型号的库存状况。

说明

The DS28C22 evaluation system (EV system) provides the hardware and software necessary to evaluate and program the DS28C22 DeepCover® Secure Authenticator. EV system operation requires a host PC for user-friendly evaluation.

This evaluation system includes a DS9400 USB-to-I2C PC adapter, a DS9121Q+ evaluation socket board for a TDFN DS28C22, and five DS28C22 sample devices in a TDFN package. The EV software runs on Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems. Detailed instructions for downloading and installing software, as well as general EV system operation is included in the EV system data sheet; software and documentation are available at the link above.

Note: The DS2465 EV board and DS9400# subcomponents are not available for direct sale outside of evaluation systems. A data sheet specific to DS9400# is not available.

关键特性

  • Complete EV System:
    • Five DS28C22 ICs in TDFN-EP Package
    • One USB-to-I2C Module (DS9400#) Provides PC Connection
    • One EV Board (DS9121Q+) with TDFN-EP Socket Provides Easy Chip Evaluation
  • USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
    • Enumerates as a Virtual PC COM Port
    • Windows Certified Logo USB Device Driver Available
    • Standard USB Cable Interface
  • I2C Host Interface Supports 400kHz I2C Communication Speeds
  • EV Board Contains Convenient On-Board Test Points
  • Evaluation Software Will Be Provided Along with Full Evaluation Kit Data Sheet
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


DS28C40
Deep Cover Automotive I²C Authenticator

  • ECC-P256 Compute Engine
  • SHA-256 Compute Engine
  • SHA-256 One-Time Pad Encrypted R/W of Configurable Memory Using an ECDH Established Key

DS28E16
1-Wire SHA-3 Secure Authenticator

  • Robust Countermeasures Protect Against Security Attacks
  • Efficient Secure Hash Algorithm Authenticates Peripherals
  • Supplemental Features Enable Easy Integration into End Applications

DS28E84
DeepCover Radiation Resistant, High-Capacity 1-Wire Secure Authenticator

  • High Radiation Resistance Allows User-Programmable Manufacturing or Calibration Data Before Medical Sterilization
  • ECC-P256 Compute Engine
  • SHA-256 Compute Engine

DS28E39
DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection

  • Robust Countermeasures Protect Against Security Attacks
  • ECDSA Authenticated R/W of Stored Data and Counter
  • Efficient Public-Key Authentication Solution to Authenticate Peripherals

DS2477
具有ChipDNA PUF保护的DeepCover安全SHA-3协处理器

  • 可靠反制措施,防御安全攻击
  • 安全散列算法对外设进行认证和管理
  • 附加特性便于集成到最终应用