回到顶部

MAX3514、MAX3516、MAX3517评估板

产品详情

主要特征

应用/用途

技术文档

数据资料 MAX3514、MAX3516、MAX3517评估板 May 07, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • +5V Single-Supply Operation
  • Output Level Range up to 64dBmV (QPSK)
  • Gain Programmable in 0.5dB Steps
  • Transmit-Disable Mode
  • Shutdown Mode
  • Control Software Included
  • Fully Assembled and Tested Surface-Mount Board

应用/用途

  • 数字电视(接收机,机顶盒)
  • 参变量:线缆调制解调器

描述

The MAX3514/MAX3516/MAX3517 evaluation kits (EV kits) simplify evaluation of the MAX3514/MAX3516/MAX3517 CATV upstream amplifiers. Each kit includes a data interface that can be programmed through the parallel port of a standard PC. Software (Windows® 95/98 compatible) is included to facilitate this function. This software allows the user to program both the gain and transmit modes through a simple user interface.

Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit includes a minimum-loss pad that presents a 75Ω load to the output transformer when using 50Ω test equipment.

技术文档

数据资料 MAX3514、MAX3516、MAX3517评估板 May 07, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心