MAX2769CEVKIT

Evaluation Kit for the MAX2769C


点击查看特定型号的库存状况。

说明

The MAX2769C evaluation kit (EV kit) simplifies evaluation of the MAX2769C universal GPS receiver. It It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

关键特性

  • Easy Evaluation of the MAX2769C IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
  • All Critical Peripheral Components Included
  • Parallel Port for 3-Wire Interfacing
  • PC Control Software Available Upon Request

应用

  • 汽车导航系统
  • 笔记本电脑和上网本
  • 本地使能移动电话
  • 舰艇/船队导航系统
  • PND (个人导航设备)
  • 软件GPS
  • 远程信息处理(物品跟踪、库存管理)
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm