MAX2720EVKIT

MAX2720、MAX2721评估板


点击查看特定型号的库存状况。

说明

The MAX2720/MAX2721 evaluation kits (EV kits) simplify evaluation of the MAX2720/MAX2721 direct I/Q modulator with variable gain amplifier (VGA) and power amplifier (PA) driver. The MAX2720 is optimized for RF frequencies between 1700MHz and 2100MHz, while the MAX2721 is optimized for RF frequencies between 2100MHz and 2500MHz. The EV kits are fully assembled and tested, allowing simple evaluation of all device functions. All signal ports utilize SMA connectors, providing a convenient interface to RF test equipment.

关键特性

  • Easy MAX2720/MAX2721 Evaluation
  • All Critical Peripheral Components Included
  • SMA Input and Output Signal Connectors
  • RF Ports Matched to 1900MHz (MAX2720)
  • RF Ports Matched to 2315MHz (MAX2721)
  • Fully Assembled and Tested

应用

  • 2.4GHz宽带ISM无线装置
  • DCS/PCS基站
  • LMDS/MMDS
  • 宽带CDMA系统
  • 无线本地环路(WLL)

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南