MAX2683EVKIT

MAX2683、MAX2684评估板


点击查看特定型号的库存状况。

说明

The MAX2683/MAX2684 evaluation kits (EV kits) simplify evaluation of the MAX2683/MAX2684 3.4GHz to 3.8GHz downconverter mixers. The EV kits are fully assembled and tested, allowing simple evaluation of all device functions. All signal ports utilize SMA connectors, providing a convenient interface to RF test equipment.

The MAX2683/MAX2684 are downconversion mixers intended for operation in the 3.4GHz to 3.8GHz frequency range. The MAX2683 is optimized for downconversion to IF frequencies between 100MHz and 400MHz, and allows high-side or low-side LO injection. The MAX2684 is optimized for IF frequencies between 800MHz to 1000MHz and only allows low-side LO injection. A logic-level enabled LO frequency doubler allows the external LO source to run at half frequency, or at full frequency if disabled. As assembled, the MAX2683/MAX2684 EV kits are configured for operation of the LO at half frequency. A few simple component changes configure the EV kit for operation of the LO at full frequency. In addition, an external resistor allows adjustment of device linearity and supply current.

关键特性

  • Easy Evaluation of MAX2683/MAX2684
  • All Critical Peripheral Components Included
  • SMA Input and Output Signal Connectors
  • RF Input Matched to 50Ω at 3600MHz
  • IF Output Matched to 50Ω at 300MHz (MAX2683)
  • IF Output Matched to 50Ω at 900MHz (MAX2684)
  • Fully Assembled and Tested

应用

  • 数字微波无线装置
  • 无线宽带接入
  • 无线本地环路(WLL)

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料

类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南