回到顶部
产品详情
The MAX2654/MAX2655/MAX2656 evaluation kits (EV kits) simplify evaluation of the MAX2654/MAX2655/ MAX2656 low-noise amplifiers (LNAs). These kits enable testing of the devices' performance and require no additional support circuitry. The signal input and output use SMA connectors to facilitate connection of RF test equipment.
The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.
The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.
主要特征
- Easy Evaluation of MAX2654/MAX2655/MAX2656
- +2.7V to +5.5V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Jumper Included for Gain/Shutdown Setting
- Fully Assembled and Teste
应用/用途
- 全球定位系统(GPS)
- 无线本地环路(WLL)
技术文档
数据资料 | MAX2654、MAX2655、MAX2656评估板 | Mar 27, 2001 | |
设计指南 | RF和混合信号PCB的一般布局指南 |
单击下面的标题以查看详情页面
/cn/design/design-tools/ee-sim.html?
参量
主要特征
- Easy Evaluation of MAX2654/MAX2655/MAX2656
- +2.7V to +5.5V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Jumper Included for Gain/Shutdown Setting
- Fully Assembled and Teste
应用/用途
- 全球定位系统(GPS)
- 无线本地环路(WLL)
描述
The MAX2654/MAX2655/MAX2656 evaluation kits (EV kits) simplify evaluation of the MAX2654/MAX2655/ MAX2656 low-noise amplifiers (LNAs). These kits enable testing of the devices' performance and require no additional support circuitry. The signal input and output use SMA connectors to facilitate connection of RF test equipment.
The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.
The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.
技术文档
数据资料 | MAX2654、MAX2655、MAX2656评估板 | Mar 27, 2001 | |
设计指南 | RF和混合信号PCB的一般布局指南 |