MAX2460EVKIT

MAX2420、MAX2421、MAX2422、MAX2460、MAX2463评估板


点击查看特定型号的库存状况。

说明

The MAX2420/MAX2421/MAX2422/MAX2460/MAX2463 evaluation kits (EV kits) simplify evaluation of the MAX2420/MAX2421/MAX2422/MAX2460/MAX2463 900MHz image-reject transceivers.

The EV kits provide 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip voltage-controlled oscillator (VCO) and can be tuned by a potentiometer or external voltage. The VCO can be overdriven by an external source, if desired. (See EXT LO Input under the Adjustments and Control section).

Switches are provided to control power-management features.

关键特性

  • 50Ω SMA Ports for Testing Transmit and Receive Paths
  • SMA Port for Prescaler Output
  • Switches Included to Control Power-Management Features
  • VCO Frequency, Receiver Gain, and Transmitter Gain Adjustable via On-Board Potentiometers or External Inputs
  • Fully Assembled and Tested

应用

  • 无绳电话
  • 扩频通信
  • 双向寻呼
  • 无线网络
  • 无线遥感勘测
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
类型 编号 PDF 标题
设计指南 5100 RF和混合信号PCB的一般布局指南