MAX2426EVKIT

MAX2424、MAX2426评估板


点击查看特定型号的库存状况。

说明

The MAX2424/MAX2426 evaluation kits (EV kits) simplify evaluation of the MAX2424/MAX2426 900MHz image-reject transceiver.

The EV kits provide 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the MAX2424/MAX2426 VCO and can be tuned by a potentiometer or external voltage. The VCO can be overdriven by an external source, if desired. (See external LO input under Adjustments and Control section).

Switches are provided to control power-management features.

关键特性

  • 50Ω SMA Ports for Testing Transmit and Receive Paths
  • SMA Port for Prescaler Output
  • Switches Included to Control Power-Management Features
  • VCO Frequency and Receiver Adjustable via On-Board Potentiometers or External Inputs
  • Fully Assembled and Tested

应用

  • 无绳电话
  • 扩频通信
  • 双向寻呼
  • 无线网络
  • 无线遥感勘测

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料

类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南