MAX2387EVKIT

MAX2387、MAX2388、MAX2389评估板


点击查看特定型号的库存状况。

说明

The MAX2387/MAX2388/MAX2389 evaluation kits (EV kits) simplify evaluation of the MAX2387/MAX2388/ MAX2389. The EV kits allow the evaluation of the low-noise amplifier (LNA) as well as the downconverter mixer without the use of any additional support circuitry. The board comes in a single-ended IF load and single-ended VCO configuration. The signal inputs and outputs use SMA connectors to simplify the connection of RF test equipment.

The MAX2387/MAX2388/MAX2389 are assembled with an associated IC and incorporate input- and output- matching components optimized for RF frequencies from 2.11GHz to 2.17GHz and an IF frequency of 190MHz.

关键特性

  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF, IF, and LO Ports for Easy Testing
  • All Matching Components Included
  • Fully Assembled and Tested

应用

  • 双模WCDMA/GSM蜂窝电话
  • 日本3G WCDMA蜂窝电话

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料

类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南