MAX2326EVKIT

MAX2320、MAX2321、MAX2322、MAX2324、MAX2326、MAX2327评估板


点击查看特定型号的库存状况。

说明

The MAX2320, MAX2321, MAX2322, MAX2324, MAX2326, MAX2327 evaluation kits (EV kits) simplify evaluation of these high-linearity, silicon germanium (SiGe), dual-band LNAs/mixers. They enable testing of the devices' RF performance and require no additional support circuitry. The signal inputs and outputs use SMA connectors to simplify the connection of RF test equipment.

The MAX2320/21/22/24/26/27 EV kits are assembled with an associated IC and incorporate input and output matching components optimized for the 869MHz to 894MHz cellular frequency band, 1930MHz to 1990MHz PCS frequency band, 210MHz digital mixer output frequency, and 110MHz FM mixer output frequency. All matching components may be changed to work at other frequencies within the bands specified in the MAX2320/21/22/24/26/27 data sheet.

关键特性

  • 50Ω SMA Ports for Easy Testing
  • +2.7V to +3.6V Single-Supply Operation
  • All Critical Matching Components Included
  • Fully Assembled and Tested

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


类型 编号 标题
设计指南 5100 RF和混合信号PCB的一般布局指南