MAX2310EVKIT

MAX2310、MAX2314评估板


点击查看特定型号的库存状况。

说明

The MAX2310/MAX2314 evaluation kits (EV kits) simplify testing of the MAX2310/MAX2314 IF receivers. These kits allow evaluation of the devices' variable-gain amplifier (VGA), I/Q demodulator, dual-band voltage-controlled oscillators (VCOs), synthesizer, 3-wire programming interface and power-management features. Figures 1 and 2 show MAX2310 and MAX2314 kit schematics, respectively.

The EV kits provide 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and can be tuned by a potentiometer or an external voltage or phase locked with the on-chip phase-locked loop (PLL). PC board pads (J12, J13, J14, J15) are available for installing low-inductance oscilloscope probe points, if desired.

关键特性

  • 3-Wire Interface
  • Differential Baseband Outputs
  • +2.7V to +5.5V Single-Supply Operation
  • SMA Connectors on All Signal Ports
  • Low-Power Shutdown Mode
  • PC Control Software

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南

质量和环境数据

无铅封装的锡(Sn)晶须报告
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


类型 编号 PDF 标题
设计指南 5100 RF和混合信号PCB的一般布局指南