MAX2307EVKIT

MAX2307评估板


点击查看特定型号的库存状况。

说明

The MAX2307 evaluation kit simplifies evaluation of the MAX2307 integrated RF upconverter-driver. It enables testing of all functions with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of the test equipment.

Each EV kit is shipped with a Maxim device configured for operation with an IF input frequency of 165MHz and LO input frequency of 722MHz to 760MHz. The output-matching network of each kit is optimized for an RF output frequency of 887MHz to 925MHz.

关键特性

  • +2.8V to +4.2V Single Supply
  • Output Matched to 50Ω from 887MHz to 925MHz
  • Differential 400Ω IF Input Matched and Converted to 50Ω Single-Ended for Ease of Lab Testing
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • All Critical Peripheral Components Included

应用

  • 蜂窝电话基站
  • 蜂窝电话
  • 无绳电话
  • 无线数据
  • 无线局域网(WLAN)

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南

质量和环境数据

无铅封装的锡(Sn)晶须报告
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm


类型 编号 PDF 标题
设计指南 5100 RF和混合信号PCB的一般布局指南