MAX2268EVKIT

MAX2267、MAX2268、MAX2269评估板


点击查看特定型号的库存状况。

说明

The MAX2267/MAX2268/MAX2269 evaluation kits (EV kits) simplify evaluation of the MAX2267/MAX2268/MAX2269 power amplifiers (PAs), which are optimized for IS-98-based CDMA and PDC cellular phones operating in the Japanese cellular frequency band. The kits enable testing of the devices' RF performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Each kit is assembled with the MAX2267, MAX2268, or MAX2269 and incorporates input and output matching components optimized for the 887MHz to 925MHz RF frequency band. These EV kits are capable of operating at RF frequencies from 750MHz to 1000MHz, with the appropriate matching components.

关键特性

  • Easy Evaluation of MAX2267/MAX2268/MAX2269
  • +2.7V to +4.5V Single-Supply Operation
  • RF Input/Output Matched for 887MHz to 925MHz Operation
  • All Matching Components Included

应用

  • 双向寻呼器
  • 蜂窝波段CDMA电话
  • 蜂窝波段PDC电话
  • 功放模块

技术资料

设计指南 5100 RF和混合信号PCB的一般布局指南

质量和环境数据

无铅封装的锡(Sn)晶须报告
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料

类型 编号 PDF 标题
设计指南 5100 RF和混合信号PCB的一般布局指南